IESNA:LM-63-2002
[TEST]P1645569
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2E-830-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 124W 80CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (32) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.04A 124.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14002.6
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 124.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2260.2 2115.1 2019.3 1945.2 1838.6 1792.2 1864.2 2009.4 2212.8 2450.8 2726.3 3020.5 3321.7 3656.4 3970.4 
4350.6 4622.1 4844.3 5015.1 5085.2 5062.5 4867.0 4291.3 3972.4 3790.7 3549.8 3061.0 2222.7 1465.3 914.4 607.3 
365.3 166.9 98.7 39.5 0.0 0.0 
2260.2 2103.2 2013.3 1937.3 1832.7 1792.2 1869.2 2014.3 2218.7 2454.7 2738.1 3035.3 3332.5 3647.5 3983.3 
4346.6 4649.8 4870.0 5049.7 5122.7 5112.9 4922.3 4384.1 4041.5 3871.7 3631.7 3137.0 2294.8 1514.7 948.9 631.0 
385.1 189.6 108.6 46.4 0.0 0.0 
2260.2 2117.0 2017.3 1952.1 1860.3 1804.0 1859.3 1988.7 2162.4 2383.6 2652.2 2936.6 3233.8 3552.7 3882.5 
4226.2 4571.8 4877.9 5161.2 5348.9 5419.0 5412.0 5174.1 4708.0 4449.3 4207.4 3721.6 2850.7 1832.7 1144.4 
761.3 484.8 267.6 177.7 75.0 0.0 0.0 
2260.2 2123.9 2038.0 1978.8 1895.8 1837.6 1857.3 1948.2 2100.2 2284.9 2509.0 2778.6 3053.1 3344.4 3652.5 
3977.3 4339.7 4729.7 5117.8 5452.5 5710.2 5874.2 5917.6 5869.2 5736.9 5482.2 5080.3 4316.0 2803.3 1671.7 
974.6 619.1 353.5 175.8 66.2 0.0 0.0 
2260.2 2141.7 2056.8 2002.5 1947.2 1893.9 1880.0 1925.5 2022.2 2165.4 2347.1 2555.4 2779.6 3038.3 3322.7 
3608.0 3941.8 4323.9 4754.4 5211.6 5594.7 5907.7 6152.6 6353.1 6545.6 6723.3 6810.2 6497.2 5283.7 3122.2 
1444.6 639.8 340.7 145.2 53.3 1.0 0.0 
2260.2 2167.4 2089.4 2039.0 2007.4 1973.9 1956.1 1972.9 2021.2 2111.1 2234.5 2370.8 2524.8 2709.5 2937.6 
3155.8 3424.4 3756.1 4139.3 4597.4 5063.5 5503.9 5918.6 6313.6 6793.4 7358.3 7980.3 8481.9 8265.7 6542.6 
3540.9 1383.4 481.9 234.0 76.0 2.0 0.0 
2260.2 2190.1 2123.9 2084.4 2067.7 2064.7 2068.6 2083.5 2112.1 2161.5 2243.4 2349.1 2437.9 2520.9 2645.3 
2820.1 3024.5 3279.2 3623.8 4052.4 4564.8 5094.1 5667.8 6240.5 6839.9 7593.3 8449.4 9331.1 9700.4 8752.5 
6653.2 3883.5 1369.6 492.7 185.6 16.8 0.0 
2260.2 2191.1 2126.9 2088.4 2072.6 2072.6 2080.5 2096.3 2123.9 2173.3 2257.2 2360.9 2444.9 2518.9 2637.4 
2806.2 2993.9 3248.6 3592.2 4006.0 4532.3 5075.3 5636.2 6243.5 6839.9 7590.3 8440.5 9335.1 9712.3 8785.1 
6757.9 4154.1 1432.7 505.6 194.5 17.8 0.0 
2260.2 2202.9 2160.5 2135.8 2134.8 2150.6 2180.2 2211.8 2252.3 2304.6 2398.4 2498.2 2541.6 2590.0 2692.7 
2826.0 2998.8 3251.6 3594.2 4012.9 4505.6 5069.4 5666.8 6278.0 6902.1 7615.0 8391.1 9039.8 9139.6 8222.2 
6590.0 4177.8 1690.5 429.5 186.6 25.7 0.0 
2260.2 2231.6 2216.8 2220.7 2246.4 2285.9 2326.4 2370.8 2419.2 2486.3 2576.2 2631.5 2658.1 2711.5 2798.3 
2933.6 3100.5 3395.7 3754.2 4189.6 4762.3 5370.6 6022.3 6730.3 7493.5 8312.1 9040.8 9500.0 9213.6 8096.8 
6347.1 3313.8 1052.6 385.1 167.9 46.4 0.0 
2260.2 2259.2 2272.1 2305.6 2364.9 2440.9 2515.9 2596.9 2682.8 2775.6 2885.2 2943.5 3002.7 3087.7 3207.1 
3374.0 3597.2 3871.7 4203.4 4582.6 4994.4 5454.5 5919.6 6483.4 7056.1 7616.0 7986.3 8006.0 7125.2 5854.4 
4079.0 1708.2 539.1 230.1 84.9 25.7 0.0 
2260.2 2277.0 2301.7 2348.1 2424.1 2511.0 2597.9 2685.8 2770.7 2866.5 2964.2 3003.7 3036.3 3081.7 3135.1 
3211.1 3320.7 3458.9 3636.7 3850.9 4096.8 4359.5 4649.8 5016.1 5399.2 5725.1 5861.3 5710.2 4877.9 3930.9 
2736.1 1177.0 394.0 197.5 96.8 35.5 0.0 
2260.2 2271.1 2304.6 2360.9 2440.9 2526.8 2610.7 2684.8 2748.0 2810.2 2863.5 2863.5 2838.8 2817.1 2783.5 
2753.9 2742.1 2733.2 2719.4 2697.6 2670.0 2638.4 2633.4 2692.7 2804.3 2889.2 2819.1 2490.3 1829.7 1295.5 
813.6 417.7 241.9 140.2 80.0 31.6 0.0 
2260.2 2300.7 2345.1 2398.4 2466.6 2521.9 2557.4 2572.2 2553.5 2498.2 2405.4 2247.4 2026.2 1758.6 1435.7 
1154.3 910.4 752.4 673.4 637.9 619.1 606.3 588.5 575.7 586.5 595.4 573.7 531.2 458.2 380.2 317.0 247.8 178.7 113.6 
62.2 19.7 0.0 
2260.2 2323.4 2363.9 2397.5 2425.1 2426.1 2380.7 2276.0 2101.2 1878.1 1616.4 1313.3 1039.8 873.9 794.9 759.3 
738.6 728.7 726.7 726.7 724.8 716.9 700.1 675.4 651.7 640.8 618.1 567.8 487.8 388.1 309.1 243.9 171.8 102.7 61.2 15.8 
0.0 
2260.2 2333.3 2363.9 2369.8 2348.1 2267.1 2098.3 1878.1 1622.3 1332.0 1089.1 959.8 906.5 881.8 861.0 847.2 845.2 
852.1 868.9 887.7 906.5 919.3 923.2 907.4 874.9 827.5 758.3 680.3 585.5 459.2 331.8 221.2 147.1 98.7 51.3 9.9 0.0 
2260.2 2343.1 2356.0 2326.4 2233.5 2052.8 1812.9 1547.3 1279.7 1094.1 1025.9 997.3 969.6 943.0 920.3 904.5 
903.5 926.2 944.0 936.1 936.1 937.1 911.4 859.1 809.7 766.2 712.9 644.8 564.8 475.9 363.4 251.8 176.7 111.6 48.4 6.9 
0.0 
2260.2 2334.3 2332.3 2267.1 2108.1 1872.1 1615.4 1353.8 1157.3 1102.0 1087.1 1064.4 1027.9 983.5 948.9 928.2 
886.7 829.4 823.5 805.7 768.2 770.2 775.1 785.0 791.9 785.0 770.2 746.5 710.0 646.8 504.6 387.1 272.5 160.9 67.1 3.9 
0.0 
2260.2 2331.3 2315.5 2221.7 2009.4 1758.6 1479.2 1248.1 1164.2 1159.2 1151.3 1126.6 1085.2 1031.9 977.5 867.0 
791.9 742.5 674.4 659.6 656.6 666.5 688.2 704.0 696.1 678.4 655.6 626.0 587.5 539.1 447.3 373.2 298.2 185.6 79.0 3.9 
0.0 
2260.2 2331.3 2309.6 2180.2 1950.2 1675.7 1407.1 1223.4 1200.7 1212.6 1211.6 1189.8 1147.4 1088.1 951.9 831.4 
743.5 642.8 606.3 589.5 585.5 589.5 595.4 588.5 554.9 536.2 520.4 498.6 464.1 424.6 366.3 307.1 240.9 166.9 75.0 3.0 
0.0 
2260.2 2311.5 2283.9 2162.4 1902.8 1632.2 1366.6 1216.5 1216.5 1236.2 1242.2 1225.4 1190.8 1116.8 950.9 816.6 
692.2 620.1 596.4 600.4 641.8 651.7 590.5 589.5 539.1 532.2 505.6 480.9 451.3 388.1 327.8 262.7 194.5 134.3 55.3 3.0 
0.0 
2260.2 2301.7 2277.0 2151.6 1902.8 1632.2 1366.6 1215.5 1218.5 1239.2 1245.1 1232.3 1198.7 1113.8 953.8 810.7 
691.2 618.1 596.4 607.3 664.5 670.5 591.5 596.4 541.1 541.1 506.5 476.9 442.4 375.2 316.0 255.7 182.7 113.6 52.3 3.0 
0.0 
